41.6.4 ADCON3
Name: | ADCON3 |
Address: | 0x3F6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CALC[2:0] | SOI | TMD[2:0] | |||||||
Access | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:4 – CALC[2:0] ADC Error Calculation Mode Select
CALC | ADERR | Application | |
---|---|---|---|
DSEN = 0
Single-Sample Mode |
DSEN = 1 CVD Double-Sample
Mode(1) |
||
111 |
Reserved | Reserved | Reserved |
110 |
Reserved | Reserved | Reserved |
101 |
ADFLTR-ADSTPT | ADFLTR-ADSTPT | Average/filtered value vs. setpoint |
100 |
ADPREV-ADFLTR | ADPREV-ADFLTR | First derivative of filtered value(3) (negative) |
011 |
Reserved | Reserved | Reserved |
010 |
ADRES-ADFLTR | (ADRES-ADPREV)-ADFLTR | Actual result vs. averaged/filtered value |
001 |
ADRES-ADSTPT | (ADRES-ADPREV)-ADSTPT | Actual result vs. setpoint |
000 |
ADRES-ADPREV | ADRES-ADPREV | First derivative of single measurement(2) |
Actual CVD result(2) | |||
Note:
|
Bit 3 – SOI ADC Stop-on-Interrupt
Value | Name | Description |
---|---|---|
x | CONT = 0 |
This bit is not used |
1 | CONT = 1 |
GO is cleared when the Threshold conditions are met, otherwise the conversion is retriggered |
0 | CONT = 1 |
GO is not cleared by hardware, must be cleared by software to stop retriggers |
Bits 2:0 – TMD[2:0] Threshold Interrupt Mode Select
Value | Description |
---|---|
111 | Interrupt regardless of threshold test results |
110 | Interrupt if ADERR > ADUTH |
101 | Interrupt if ADERR ≤ ADUTH |
100 | Interrupt if ADERR < ADLTH or ADERR > ADUTH |
011 | Interrupt if ADERR > ADLTH and ADERR < ADUTH |
010 | Interrupt if ADERR ≥ ADLTH |
001 | Interrupt if ADERR < ADLTH |
000 | Never interrupt |