41.6.13 ADRPT

ADC Repeat Setting Register
Name: ADRPT
Address: 0x3E7

Bit 76543210 
 RPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RPT[7:0] ADC Repeat Threshold

Determines the number of times that the ADC is triggered for a threshold check. When CNT reaches this value, the error threshold is checked. Used when the computation mode is Low-Pass Filter, Burst Average, or Average. See the “Computation Operation” section for more details.