50.22 Fixed Voltage Reference (FVR) Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
FVR01 | VFVR_BUF11x | 1x Gain (1.024V) | -4 | — | +4 | % | VDD ≥ 2.5V, -40°C to 85°C |
FVR01A | VFVR_BUF21x | -4 | — | +4 | |||
FVR02 | VFVR_BUF12x | 2x Gain (2.048V) | -4 | — | +4 | % | VDD ≥ 2.5V, -40°C to 85°C |
FVR02A | VFVR_BUF22x | -4 | — | +4 | |||
FVR03 | VFVR_BUF14x | 4x Gain (4.096V) | -5 | — | +5 | % | VDD ≥ 4.75V, -40°C to 85°C |
FVR03A | VFVR_BUF24x | -5 | — | +5 | |||
FVR04* | TFVRST | FVR Start-up Time | — | 25 | — | μs |
VREGPM = |
FVR04A* | — | 120 | — | μs |
VREGPM = |
||
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |