50.5 Power-Down Current (IPD)(1, 2,3)
Standard Operating Conditions (unless otherwise stated) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
VDD | VREGPM | Note | ||||||||
D200 | IPD | IPD Base | — | 1.2 | 3.8 | 4.6 | μA | 3.0V | 'b11 |
|
D200A | — | 0.9 | 12.1 | 34 | μA | 3.0V | 'b10 |
|||
D200B | — | 29.5 | 56 | 70 | μA | 3.0V | 'b01 |
|||
D200C | — | 157 | 260 | 275 | μA | 3.0V | 'b00 |
|||
D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 1.5 | 4 | 5.1 | μA | 3.0V | 'b11 |
|
D202* | IPD_SOSC | Secondary Oscillator (SOSC) | — | 2.1 | 4.8 | 7.9 | μA | 3.0V | 'b11 |
SOSCPWR = 0 |
D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 1.3 | 4 | 6 | μA | 3.0V | 'b11 |
|
D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 180 | 281 | 285 | μA | 3.0V | 'b11 |
|
D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 49.4 | 80 | 93 | μA | 3.0V | 'bx1 or 'b10 |
|
D205 | IPD_BOR | Brown-out Reset (BOR) | — | 17 | 24 | 25 | μA | 3.0V | 'b11 |
|
D206 | IPD_HLVD | High/Low Voltage Detect (HLVD) | — | 17 | 25 | 27 | μA | 3.0V | 'b11 |
|
D207 | IPD_ADCA | ADC - Active | — | 483 | 813 | 819 | μA | 3.0V | 'bx1 or 'b10 |
ADC is converting (4) |
D208* | IPD_CMP | Comparator | — | 94 | — | — | μA | 3.0V | 'b11 |
SP='b00 |
D208A* | — | 41 | — | — | μA | 3.0V | 'b11 |
SP='b01 |
||
D208B | — | 36 | 49 | 50 | μA | 3.0V | 'b11 |
SP='b10 |
||
D208C* | — | 100 | — | — | μA | 3.0V | 'b11 |
SP='b11 |
||
D209 | IPD_OPA | Operational Amplifier | — | 1.10 | 1.7 | 1.8 | mA | 3.0V | 'b01 |
Charge Pump On; VICM = VDD/2 |
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|