50.9 Thermal Characteristics
Standard Operating Conditions (unless otherwise stated) | |||||
---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
TH01 | θJA | Thermal Resistance Junction to Ambient | 57.1 | °C/W | 28-pin SPDIP package |
46.0 | °C/W | 28-pin SOIC package | |||
54.5 | °C/W | 28-pin SSOP package | |||
36.5 | °C/W | 28-pin VQFN package | |||
TH02 | TJMAX | Maximum Junction Temperature | 150 | °C | |
Note:
|