37.5.12 I2CxCNT

I2C Byte Count Register(1,2)

Note:
  1. It is recommended to write this register only when the module is Idle (MMA = 0 or SMA = 0) or when the module is clock stretching (CSTR = 1 or MDR = 1).
  2. CNTIF is set on the 9th falling SCL edge when I2CxCNT = 0.
  3. The individual bytes in this multibyte register can be accessed with the following register names:
    • I2CxCNTH: Accesses the high byte I2CxCNT[15:8]
    • I2CxCNTL: Accesses the low byte I2CxCNT[7:0]
  4. The I2CxCNTH register is buffered for automatic write operation. The actual register value gets updated when the user writes to the I2CxCNTL register. There is no buffering for read operation, it is recommended to perform a double read to ensure a valid count value.
Name: I2CxCNT
Address: 0x028B

Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNT[15:0] Byte Count

NameDescription
If receiving data: Count value decremented on 8th falling SCL edge when a new byte is loaded into I2CxRXB
If transmitting data: Count value is decremented on the 9th falling SCL edge when a new byte is moved from I2CxTXB
It is recommended to write this register only when the module is Idle (MMAHost Mode Active Status = 0 or SMAClient Mode Active Status = 0) or when the module is clock stretching (CSTR Client Clock Stretching(3) = 1 or MDR Host Data Request (Host pause) = 1). CNTIF Byte Count Interrupt Flag(1) is set on the 9th falling SCL edge when I2CxCNT = 0. The individual bytes in this multibyte register can be accessed with the following register names: I2CxCNTH: Accesses the high byte I2CxCNT[15:8] I2CxCNTL: Accesses the low byte I2CxCNT[7:0] The I2CxCNTH register is buffered for automatic write operation. The actual register value gets updated when the user writes to the I2CxCNTL register. There is no buffering for read operation, it is recommended to perform a double read to ensure a valid count value.