37.5.10 I2CxCLK

I2C Clock Selection Register
Name: I2CxCLK
Address: 0x029E

Bit 76543210 
    CLK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLK[4:0] I2C Clock Selection

Table 37-6. 
CLK Selection
11111 - 10011 Reserved
10010 CLC8_out
10001 CLC7_out
10000 CLC6_out
01111 CLC5_out
01110 CLC4_out
01101 CLC3_out
01100 CLC2_out
01011 CLC1_out
01010 TU16B_OUT
01001 TU16A_OUT
01000 TMR4_Postscaler_OUT
00111 TMR2_Postscaler_OUT
00110 TMR0_OUT
00101 EXTOSC
00100 Clock Reference output
00011 MFINTOSC (500 kHz)
00010 HFINTOSC
00001 FOSC
00000 FOSC/4