37.5.14 I2CxBTOC

I2C Bus Time-Out Clock Source Selection
Name: I2CxBTOC
Address: 0x029F

Bit 76543210 
     BTOC[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection

Table 37-7. 
BTOC Selection
1111 - 1000 Reserved
0111 SOSC
0110 MFINTOSC (31.25 kHz)
0101 LFINTOSC
0100 TU16B_OUT
0011 TU16A_OUT
0010 TMR4_postscaled
0001 TMR2_postscaled
0000 Reserved