21.4 Register Summary - Signal Routing Port
Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0xFF | Reserved | |||||||||
0x0100 | PORTW | 7:0 | RW7 | RW6 | RW5 | RW4 | RW3 | RW2 | RW1 | RW0 |
0x0101 | LATW | 7:0 | LATW7 | LATW6 | LATW5 | LATW4 | LATW3 | LATW2 | LATW1 | LATW0 |
0x0102 | PORTWIN0 | 7:0 | IN[3:0] | |||||||
0x0103 | PORTWIN1 | 7:0 | IN[3:0] | |||||||
0x0104 | PORTWIN2 | 7:0 | IN[3:0] | |||||||
0x0105 | PORTWIN3 | 7:0 | IN[3:0] | |||||||
0x0106 | PORTWIN4 | 7:0 | IN[3:0] | |||||||
0x0107 | PORTWIN5 | 7:0 | IN[3:0] | |||||||
0x0108 | PORTWIN6 | 7:0 | IN[3:0] | |||||||
0x0109 | PORTWIN7 | 7:0 | IN[3:0] | |||||||
0x010A | PORTWCLK | 7:0 | CLK[4:0] | |||||||
0x010B | PORTWDF | 7:0 | DF7 | DF6 | DF5 | DF4 | DF3 | DF2 | DF1 | DF0 |
0x010C | PORTWCON | 7:0 | CLKEN |