21.3.3 PORTWCLK

Signal Routing Port Clock Selection
Note: This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.
Name: PORTWCLK
Address: 0x010A

Bit 76543210 
    CLK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLK[4:0]  Signal Routing Port Clock Input Selection

Table 21-2. Signal Routing Port Clock Input Selections
CLK Clock Input
11111-11101 Reserved
11100 TU16B_OUT
11011 TU16A_OUT
11010 TMR4_OUT
11001 TMR2_OUT
11000 CLC8_OUT
10111 CLC7_OUT
10110 CLC6_OUT
10101 CLC5_OUT
10100 CLC4_OUT
10011 CLC3_OUT
10010 CLC2_OUT
10001 CLC1_OUT
10000 NCO1_OUT
01111 PWM3S1P2_OUT
01110 PWM3S1P1_OUT
01101 PWM2S1P2_OUT
01100 PWM2S1P1_OUT
01011 PWM1S1P2_OUT
01010 PWM1S1P1_OUT
01001 CCP2_OUT
01000 CCP1_OUT
00111 CLKREF_OUT
00110 EXTOSC
00101 SOSC
00100 MFINTOSC (31.25 kHz)
00011 MFINTOSC (500 kHz)
00010 LFINTOSC
00001 HFINTOSC
00000 FOSC
Reset States: 
POR/BOR = 00000
All Other Resets = 00000
This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.