21.3.1 PORTW

Signal Routing Port Output
Note:
  1. Writes to PORTW update the ‘PORTW write’ register whereas reads come from ‘PORTW read’ register. See Signal Routing Port Output section for details.
  2. There must be one instruction cycle between write and read of this register, otherwise previous value will be read.
  3. PORTW is not updated when a debug session is active.
  4. This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.
Name: PORTW
Address: 0x100

Bit 76543210 
 RW7RW6RW5RW4RW3RW2RW1RW0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – RWn Output data for software read of Signal Routing port

Reset States: 
POR/BOR = 00000000
All Other Resets = 00000000
Writes to PORTW update the ‘PORTW write’ register whereas reads come from ‘PORTW read’ register. See Signal Routing Port Output section for details. There must be one instruction cycle between write and read of this register, otherwise previous value will be read. PORTW is not updated when a debug session is active. This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.