4 MPLAB® MINDI™ Analog Simulator
MPLAB® MINDI™ Analog Simulator reduces circuit design time and design risk by simulating analog circuits prior to hardware prototyping. The simulation tool uses a SIMetrix/SIMPLIS simulation environment, with options to use SPICE or piecewise linear modeling, that can cover a very wide set of possible simulation needs. This capable simulation interface is paired with proprietary model files from Microchip to model-specific Microchip analog components in addition to generic circuit devices. This simulation tool installs and runs locally on your PC.
Once downloaded, no Internet connection is required and the simulation run time is not dependent on a remotely located server. The result is fast, accurate analog circuit simulations. It generates time or frequency domain responses for open- and closed-loop systems. User can select to perform AC, DC and transient analysis of the system. It uses Sweep modes to identify circuit sensitivities to device behaviors, load variations or tolerances. It validates system response, control and stability. It is also very helpful in identifying problems before building hardware.
Learn Analog Simulation here: