2 Analog Peripherals of PIC16F17146 Family
This section describes the important features of analog peripherals present in the PIC16F17146 family of microcontrollers and the various possibilities available to interconnect these peripherals. Refer to the respective device data sheet for more detailed information about these analog peripherals and the other available peripherals.
The possible internal connections of analog peripherals are described in section Combinations of Analog Peripherals in PIC16F17146. The various sensor interfacing applications are briefly discussed in section Use Cases.