9.4 Target Board Considerations
The target board should be powered according to the requirements of the selected device and the application.
Note: Stresses above those listed under "Absolute Maximum Ratings" in the
Electrical Characteristics chapter of the device’s data sheet may
cause permanent damage to the device. This is a stress rating only
and functional operation of the device at those or any other
conditions, above those indicated in the operation listings of this
specification, is not implied. Exposure to maximum rating conditions
for extended periods may affect device reliability.
The debugger does sense target voltage.
Depending on the type of debugger-to-target communication that is used, there are some considerations for target board circuitry.