9.2 MPLAB PICkit Basic In-Circuit Debugger
The debugger unit consists of the following:
- An internal main board with:
- USB Type-C® connector
- 8-pin SIL header (0.100" spacing) for target connections
- Two LEDs to display the operational modes of the debugger
- Emergency Recovery Button for use with the emergency boot firmware recovery utility only
- Board enclosure with a color-coded signals label.
Also included with the debugger unit:
- USB Type-C® high-quality, USB High Speed, 1.5 meter cable used to connect the debugger to the computer.
- 8-pin SIL connector with 17 cm color-coded wires that map to the enclosure color-coded signals label.
- 8-pin to 10-pin ARM SWD Adapter Board to connect to an ARM target for use with SWD.