9.3 Communication Hardware
For standard debugger communication with a target (see 3.3 Target Connections), connect the debugger directly to the target. The debugger has an 8-pin SIL header. If the target has a 6-pin connector, make sure to align the Pin 1 appropriately.