4.5.1.3 megaAVR OCD Features
The megaAVR OCD is based on the JTAG physical interface. It supports the following features:
- Complete program flow control.
- Full access to all registers and memory areas.
- Four program memory (hardware) breakpoints (one is reserved).
- Hardware breakpoints can be combined to form data breakpoints.
- Unlimited number of program
breakpoints (using
BREAK) (except ATmega128[A]).