8.11 Communication
Set the option(s) to use for your device and type of target communication.
| Interface | Select the interface from the available options based on the project device. |
| Speed (MHz) | Enter a speed based on the available range for the interface. |
Important: For low pin count AVR devices with UPDI, PICkit Basic cannot generate the high voltage pulse to
reactivate the UPDI interface if the UPDI pin is configured as GPIO or RESET by
configuring the RSTPINCFG configuration bits. A different tool will need to be used to
do this, such as the MPLAB PICkit 5.