4.7.1.1 Start and Stop Emulation
To debug an application in MPLAB X IDE, you must create a project containing your source code so that the code may be built, programmed into your device, and executed as specified below:
![]() | Debug or execute project code in debug mode. |
![]() | Pause or halt code execution. |
![]() | Continue code execution after a pause or halt. |
![]() | For paused/halted code, Step Into or execute one instruction. Be careful not to step into a Sleep instruction or you will have to perform a processor Reset to resume emulation. |
![]() | For paused/halted code, Step Over an instruction. |
![]() | Finish the debug session, which ends code execution. |
![]() | Perform a processor Reset. Additional Resets, such as POR/BOR, MCLR and System, may be available, depending on device. |