1.1.8 ADC Short in Pre-Charge State

During the pre-charge state, if the analog pin on which the ADC conversion is performed is selected to be an output (such as LATx or ADGRDx), there is a 20 ns short between pull-up/down and the external Low/High states, resulting in an inaccurate ADC conversion reading.

Work around

None.

Affected Silicon Revisions

A2A3
XX