2.1 PPS Input Selection Register Details

Table 18-1 PPS Input Selection Register Details has been updated as follows:

Table 2-1. PPS Input Selection Register Details
PeripheralPPS Input RegisterDefault Pin Selection
 at PORRegister Reset Value
 at PORPORT From Which Input Is Available
Interrupt 0INT0PPSRB00x08AB
Interrupt 1INT1PPSRB10x09BC
Interrupt 2INT2PPSRB20x0ABD
Interrupt 3INT3PPSRB30x0BBE
Timer0 ClockT0CKIPPSRA40x04AB
Timer1 ClockT1CKIPPSRC00x10CD
Timer1 GateT1GPPSRB50x0DBC
Timer3 ClockT3CKIPPSRB50x0DBC
Timer3 GateT3GPPSRA50x05AC
Timer5 ClockT5CKIPPSRD10x19DE
Timer5 GateT5GPPSRG40x34EG
Timer7 ClockT7CKIPPSRG40x34EG
Timer7 GateT7GPPSRD10x19DE
Timer2 ClockT2INPPSRA10x01AC
Timer4 ClockT4INPPSRE40x24BE
Timer6 ClockT6INPPSRC10x11BC
Timer8 ClockT8INPPSRA00x00AE
ADC Conversion TriggerADACTPPSRH10x39CH
CCP1CCP1PPSRE50x25CE
CCP2CCP2PPSRE40x24CE
CCP3CCP3PPSRE60x26CE
CCP4CCP4PPSRG30x33EG
CCP5CCP5PPSRG40x34EG
SMT1 WindowSMT1WINPPSRE60x26CE
SMT1 SignalSMT1SIGPPSRE70x27CE
SMT2 WindowSMT2WINPPSRG60x36CG
SMT2 SignalSMT2SIGPPSRG70x37CG
CWGCWG1PPSRC20x12C
DSM Carrier LowMDCARLPPSRD30x1BDH
DSM Carrier HighMDCARHPPSRD40x1CDH
DSM SourceMDSRCPPSRD50x1DDH
MSSP1 ClockSSP1CLKPPSRC30x13BC
MSSP1 DataSSP1DATPPSRC40x14BC
MSSP1 Client SelectSSP1SSPPSRF70x2FBF
MSSP2 ClockSSP2CLKPPSRD60x1EBD
MSSP2 DataSSP2DATPPSRD50x1DBD
MSSP2 Client SelectSSP2SSPPSRD70x1FBD
EUSART1 ReceiveRX1PPSRC70x17CD
EUSART1 ClockCK1PPSRC60x16CD
EUSART2 ReceiveRX2PPSRG20x32DG
EUSART2 ClockCK2PPSRG10x31DG
EUSART3 ReceiveRX3PPSRE10x21BE
EUSART3 ClockCK3PPSRE00x20BE
EUSART4 ReceiveRX4PPSRC10x11BC
EUSART4 ClockCK4PPSRC00x10BC
EUSART5 ReceiveRX5PPSRE30x23EG
EUSART5 ClockCK5PPSRE20x22EG