1.7.1 Synchronous Mode

Operation of TMR0 is incorrect when FOSC/4 is used as the clock source.

Work around

Clearing the T0ASYNC bit in the T0CON1 register when TMR0 is configured to use FOSC/4 may cause incorrect behavior. This issue is only valid when FOSC/4 is used as the clock source.

Affected Silicon Revisions

A2A3
XX