1.1 Intra Prediction
H.264 uses various intra-prediction modes to reduce the information in a 4 x 4 block. The intra-prediction block in the IP uses only DC prediction on 4 x 4 matrix size. The DC component is computed from the adjacent top and left 4 x 4 blocks.