Features
H.264 Encoder has the following key features:
- Compresses YCbCr 420 video format
- Accepts YCbCr 422 video format as input
- Supports 8-bit for each component (Y, Cb, and Cr)
- Supports ITU-T H.264 Annex B compliant NAL byte stream output
- Operates without standalone operation, CPU, or processor assistance not Required
- Supports user configurable Quality Factor (QP)
- Supports P Frame Count (PCOUNT)
- Supports user configurable threshold value for skip block
- Supports computation at the rate of one pixel per clock
- Supports compression up to resolution of 1080p 60 fps
- Uses video arbiter interface for accessing DDR frame buffers
- Minimal latency (252 µs for full HD or 17 horizontal lines)