4.2 Board Setup

Follow these steps before using the SAM9X75 cHybrid:

  1. Unpack the board, taking care to avoid electrostatic discharge.
  2. Check the default jumper settings (see Default Jumper Settings).
  3. Connect the USB Type-C cable to connector J14 (On-Chip Debugger port).
  4. Connect the other end of the cable to a free port on your PC.
  5. Open a terminal (console 115200, N, 8, 1) on your PC for the USB-UART converter.
  6. Reset the board. A “RomBOOT” startup message appears on the console.