2.5 Default Jumper Settings
| Header | Default Setting | Function |
|---|---|---|
| J3 | Closed | VDDBU current measurement |
| J13 | 2-3 |
Enables source power supply to the board: 1-2 Enable with USBA port connector 2-3 Enable with On-Chip Debugger (OCD) USB connector |
| J7 | LPM (Low-Power mode) |
LP mode Open: Enabled Closed: Disabled |
| J9 | Closed |
NAND boot Open: Disabled Closed: Enabled |
| J10 | Closed |
QSPI CS Open: Disabled Closed: Enabled |
| J12 | 1-2 |
Enables source power supply to MIPI: 1-2 Enable with 3.3V 2-3 Enable with 5V |