3.7 PUF Operation Restrictions

The PUF driver enables configuration of restrictions on various features of the PUF module:
  • User context 0 and 1: set bits to prevent other PUF keys from generating with the same context bit set
  • Disable commands: Test PUF, Test Memory, Skip Memory Test, Generate Random, Wrap, Wrap Generated Random, Unwrap, Get Key, Stop, Reconstruct, Start, and Enroll
  • Access control: privileged or unprivileged
  • Clear the PUF key