4.5 GetLogRequest
The GetLogRequest message is sent by the central system to request log files from the charge point. These logs can be used for diagnostic purposes or to review charge point activities.
|
API Syntax |
Description |
Input Params |
Return Value |
|---|---|---|---|
SendGetLogResponse | This function sends the response for a GetLog request, using the provided resUUID to get the response with the original request. | char *resUUID | GETLOG_STATUS_T |
Example:
case GET_LOG_REQUEST:
{
char* msgID = GetLogMessageID();
/* Send initial log response */
SendGetLogResponse(msgID);
}
break;