3 Ordering Guidelines
Microchip WLCSPs offered in 32-bit MCUs are available in temperature versions ranging from -40°C to 85°C, and -40°C to 105°C. They cannot be canceled or returned. Customers cannot push out the Customer Requested Date (CRD), but they can pull in. WLCSPs ordered for production purposes must meet the Minimum Orderable Quantity (MoQ). For pilot or evaluation builds, approval is required to allow orders below the MoQ. Contact a local Microchip sales office for information if an order below the MoQ is needed, or check microchipDIRECT for the MoQ information of the desired device.