Figure 2-1. BBS1: MCP1722 Dual Output High
Voltage LDO SchematicFigure 2-2. BBS2: MAQ5283 High Input Voltage
LDO SchematicFigure 2-3. BBS3: MCP1781 High Voltage LDO
SchematicFigure 2-4. BBS4: MCP1826S High Current LDO
SchematicFigure 2-5. BBS5: MCP1825S Low Voltage LDO
SchematicFigure 2-6. BBS6: MAQ5300 Very Low Dropout
Linear Regulator SchematicFigure 2-7. BBS7: MCP1726 High Current LDO
SchematicFigure 2-8. BBS8: MIC5233 High Voltage LDO
Schematic
Figure 2-9. BBS9: MCP1793 High Voltage LDO Schematic
DS-20007129A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.