Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Reset Controller functionality.
The Reset Controller manages all Resets of the System including; external devices (via the NRST pin), Processor Reset and Peripheral Reset. It also provides the status of the last reset source.
The following peripheral is used by this module:
RSTC (Reset Controller)
Devices from the following series can use this module:
Atmel | SMART SAM3
Atmel | SMART SAM4C
Atmel | SMART SAM4CM
Atmel | SMART SAM4CP
Atmel | SMART SAM4E
Atmel | SMART SAM4N
Atmel | SMART SAM4S
Atmel | SMART SAM G
The outline of this documentation is as follows: