4 Special Considerations
System designs using any external devices that require a software controllable reset signal assertion longer than two seconds should use a dedicated I/O output of the microcontroller.
System designs using any external devices that require a software controllable reset signal assertion longer than two seconds should use a dedicated I/O output of the microcontroller.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.