1.4.1 WRERR Bit Operation
When a Reset is issued while an NVM high voltage operation is in progress, the WRERR bit in the NVMCON1 register is set as expected. After clearing the WRERR bit, if a Reset reoccurs, the WRERR bit is set again regardless of whether an NVM operation is in progress or not. A successful write operation will clear the WRERR condition.
Work around
None.
Affected Silicon Revisions
| A0 | A1 |
| X |