2.1 Thermal Characteristics
In Table 39-6 Thermal Characteristics of the Electrical
Specifications chapter, the Thermal Resistance Junction to Ambient
(θJA) and Thermal Resistance Junction to Case (θJC) are not
specified for the 28-pin VQFN (4x4 mm) package type. The table below has been amended to
include the missing specifications, and the corresponding parameters (TH01 and TH02)
will be updated in the next revision of the datasheet.
| Standard Operating
Conditions (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | 55 | °C/W | 28-pin SPDIP package |
| 74 | °C/W | 28-pin SOIC package | |||
| 67.1 | °C/W | 28-pin SSOP package | |||
| 36.2 | °C/W | 28-pin VQFN 4x4 mm package | |||
| TH02 | θJC | Thermal Resistance Junction to Case | 36 | °C/W | 28-pin SPDIP package |
| 19 | °C/W | 28-pin SOIC package | |||
| 23.9 | °C/W | 28-pin SSOP package | |||
| 41.9 | °C/W | 28-pin VQFN 4x4 mm package | |||
| TH03 | TJMAX | Maximum Junction Temperature | — | °C | TJMAX = TAMAX + (PDMAX x θJA)(2) |
| TH04 | PD | Power Dissipation | — | W | PD = PINTERNAL+PI/O |
| TH05 | PINTERNAL | Internal Power Dissipation | — | W | PINTERNAL = IDDxVDD(1) |
| TH06 | PI/O | I/O Power Dissipation | — | W | PI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH)) |
| TH07 | PDER | Derated Power | — | W | PDER = PDMAX (TJ-TA)/θJA(2) |
|
Note:
| |||||