1.2 Kit Overview
The ATtiny817 Xplained Mini evaluation kit is a hardware platform to evaluate the ATtiny817.
| Function | Default Configuration | Other Settings |
|---|---|---|
| Kit power source (J102) | 5.0V USB powered | External input VIN (1) |
| Target power (J100) | 5.0V USB powered | 3.3V from on-board regulator (1) |
| ATtiny817 clock | Internal 20 MHz oscillator | mEDBG clock (2) |
Info:
Changing the default settings requires modification of the kit using a soldering iron.
1) Details on how to change the power settings are described in Power Sources.
2) Details on the mEDBG clock are described in Xplained Mini Clock Output.