The clock
output can be used to feed the target device with a more accurate clock if this is
needed for the application. By default, this clock is disconnected from the target by a
not mounted resistor.
To connect the external clock to the ATtiny817, a 0Ω resistor or strap has to be soldered in
the footprint, as shown in the figure below (R205). Figure 3-1. External Clock
Footprint
The mEDBG CPU clock frequency depends on the selected voltage, see the table
below.