4.2.1.1 Arm® CoreSight™ Components

Microchip Arm® Cortex®-M based microcontrollers implement CoreSight™ compliant OCD components. The features of these components can vary from device to device. For further information, consult the device’s data sheet as well as CoreSight documentation provided by Arm.