4.3.3.2 PIC32M Debug Features
Basic Debug
Basic debug functions are available:
- Run, Halt, Reset
- Step Into, Step Over
Hardware Breakpoints
Hardware (HW) breakpoints are available and depend on the device used.
- PIC32: 6
Software/Flash Breakpoints
Software (SW) or “Flash” breakpoints are available as described below:
- Linux and Mac operating systems: Flash Breakpoints are not supported with the J-Link Base model.
- Windows operating systems: After all HW breakpoints are used, a "Flash Breakpoints Notice" dialog will open. Proceed by clicking one of the buttons described in the table below.
| Button | Operation |
|---|---|
| Yes | Use unlimited Flash breakpoints on a trial basis |
| No | Go to a website to get a license that supports unlimited Flash breakpoints |
| Install existing license | Install an existing license that supported unlimited Flash breakpoints |