1.1 Absolute Maximum Ratings
| Supply Voltage (VIN) | 6V |
| Output Switch Voltage (VSW) | 6V |
| LDO Output Voltage (VOUT) | 6V |
| Logic Input Voltage (VEN) | –0.3V to VIN |
Note: Exceeding the absolute maximum rating may damage the device.
| Supply Voltage (VIN) | 6V |
| Output Switch Voltage (VSW) | 6V |
| LDO Output Voltage (VOUT) | 6V |
| Logic Input Voltage (VEN) | –0.3V to VIN |
DS20007145A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.