1.4 Temperature Specifications

Note: Devices are ESD sensitive. Handling precautions recommended. Human body model, 1.5 kΩ in series with 100 pF.
ParametersSym.Min.Typ.Max.UnitsConditions
Storage TemperatureTS–65—+150°C—
Junction TemperatureTJ–40—+125°C—
Ambient TemperatureTA—25—°C—
Power DissipationPD——(TJ(max) – TA) / θJA°C/WInternally limited. See Note 1 below.
Package Thermal Resistance, 28-pin VQFNθJA—24—°C/W—
Note:
  1. The maximum allowable power dissipation of any TA (ambient temperature) is PD(max) = (TJ(max) – TA) / θJA. Exceeding the maximum allowable power dissipation will result in excessive die temperature, and the regulator will go into thermal shutdown.