32.3.2.4 DAC Output

The DAC can be used as an output to a pin and as an input to the peripherals in the table below.
DAC OutputPeripheral InputNotes
UnbufferedAnalog to Digital Converter (ADC)The peripheral is connected to the unbuffered DAC output. See section Unbuffered Output as Source For Internal Peripherals.
Buffered-The peripheral is connected to the DAC Output pin. See section Buffered Output.