32.3.2.4.2 Buffered Output
Enable the buffered analog output of the DAC by writing a ‘
1
’ to the Output
Buffer Enable (OUTEN) bit in the Control A (DACn.CTRLA) register. Configure the output buffer range by
writing to the Output Buffer Range (OUTRANGE) bit field in DACn.CTRLA. Refer to
the Electrical Characteristics section for information about the drive
capabilities of the DAC output buffer.Note: To reduce power
consumption, the DAC output pin must have its input disabled from the PORT
peripheral. Refer to the I/O Multiplexing and Considerations section to
determine which pin is used by the DAC output.