11.3.2.4.5 Page Buffer Clear Commands

The Page Buffer Clear (FLPBCLR/EEPBCLR) commands clear the corresponding page buffer. The contents of the page buffer will be all ‘1’s after the operation. The CPU will halt while the operation executes (seven CPU cycles).