8.5 EEPROM Data Memory
The primary task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single- and multi-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
| Property | AVR16EA48 |
|---|---|
| Size | 512B |
| Page size | 8B |
| Number of pages | 64 |
| Start address | 0x1400 |