8.3 In-System Reprogrammable Flash Program Memory
The AVR16EA28/32/48 contains 16 KB on-chip in-system reprogrammable Flash memory for program storage. Since all AVR instructions are 16 or 32 bits wide, the Flash is organized with 16-bit data width. For write protection, the Flash program memory space can be divided into three sections: Boot Loader (BOOT) section, Application Code (APPCODE) section, and Application Data (APPDATA) section. Code placed in one section may be restricted from writing to addresses in other sections. See the Nonvolatile Memory Controller (NVMCTRL) section for more details.
The Program Counter (PC) can address the whole program memory. The procedure for writing Flash memory is described in detail in the NVMCTRL section.
32 KB of the Flash memory is mapped into the data space and is accessible with ordinary LD/ST instructions. See the NVMCTRL section for details on which Flash section maps into the data space. For LD/ST instructions, the Flash is mapped from address 0x8000. The Flash memory can also be read with the LPM instruction. For the LPM instruction, the Flash start address is 0x0000.
The AVR16EA28/32/48 has a CRC module host on the data bus.
| Property |
AVR16EA48 |
|---|---|
| Size | 16 KB |
| Page size | 64B |
| Number of pages | 256 |
| Start address in data space | 0x8000 |
| Start address in code space | 0x0000 |
- NRWW = No-Read-While-Write
- RWW = Read-While-Write