20.3.1 Initialization

The default configuration will enable the respective source when DAC0 or any ACs request a reference voltage. The default reference voltage is 1.024V but can be configured by writing to the respective Reference Select (REFSEL) bit field in the DAC0 Reference (DAC0REF) or Analog Comparators (ACREF) registers.