12.5.4 Main Clock Interrupt Control
Name: | MCLKINTCTRL |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INTTYPE | CFD | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 7 – INTTYPE Interrupt Type
This bit controls the type of CFD interrupt.
Note: This bit
is read-only when the Clock Failure Detection Enable (CFDEN) bit in the Main
Clock Control C (CLKCTRL.MCLKCTRLC) register is ‘
1
’, and both
the Clock Failure Detection (CFD) interrupt enable bit and this bit are
‘1
’. This bit will remain read-only until a System Reset
occurs.Value | Name | Description |
---|---|---|
0 | INT | Regular Interrupt |
1 | NMI | Non-Maskable Interrupt |
Bit 0 – CFD Clock Failure Detection Interrupt Enable
This bit controls whether the CFD interrupt is enabled or not.
Note: This bit
is read-only when the Clock Failure Detection Enable (CFDEN) bit in the Main
Clock Control C (CLKCTRL.MCLKCTRLC) register is ‘
1
’, and both
the Interrupt Type (INTTYPE) bit and this bit are ‘1
’. This bit
will remain read-only until a System Reset occurs.Value | Description |
---|---|
0 | The CFD interrupt is disabled |
1 | The CFD interrupt is enabled |