29.5.8 LUT n Control C
Name: | LUTnCTRLC |
Offset: | 0x0A + n*0x04 [n=0..3] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x00 | MASK | Masked input |
0x01 | FEEDBACK | Feedback input |
0x02 | LINK | Output from LUT(n+1) as input source |
0x03 | EVENTA | Event A as input source |
0x04 | EVENTB | Event B as input source |
0x05 | IN2 | IN2 input source |
0x6 | - | Reserved |
0x07 | USART2 | USART2 TXD input source |
0x08 | SPI0 | SPI0 SCK input source |
0x09 | TCA0 | TCA0 WO2 input source |
0x0A | TCA1 | TCA1 WO2 input source |
0x0B | TCB0 | TCB2 WO input source |
Other | - | Reserved |