29.5.9 TRUTHn

Name: TRUTHn
Offset: 0x0B + n*0x04 [n=0..3]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
 TRUTHn[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TRUTHn[7:0] Truth Table

These bits determine the output of LUTn according to the LUTn-TRUTHSEL[2:0] inputs.

Bit NameValueDescription
TRUTHn[0]0The output of LUTn is 0 when the inputs are ‘b000
1The output of LUTn is 1 when the inputs are ‘b000
TRUTHn[1]0The output of LUTn is 0 when the inputs are ‘b001
1The output of LUTn is 1 when the inputs are ‘b001
TRUTHn[2]0The output of LUTn is 0 when the inputs are ‘b010
1The output of LUTn is 1 when the inputs are ‘b010
TRUTHn[3]0The output of LUTn is 0 when the inputs are ‘b011
1The output of LUTn is 1 when the inputs are ‘b011
TRUTHn[4]0The output of LUTn is 0 when the inputs are ‘b100
1The output of LUTn is 1 when the inputs are ‘b100
TRUTHn[5]0The output of LUTn is 0 when the inputs are ‘b101
1The output of LUTn is 1 when the inputs are ‘b101
TRUTHn[6]0The output of LUTn is 0 when the inputs are ‘b110
1The output of LUTn is 1 when the inputs are ‘b110
TRUTHn[7]0The output of LUTn is 0 when the inputs are ‘b111
1The output of LUTn is 1 when the inputs are ‘b111