1.2 Recommended Reading
This document describes how to use the MPLAB® ICE 4 Breakout Board. Other useful documents are listed below. The following Microchip documents are available and recommended as supplemental reference resources.
MPLAB® ICE 4 In-Circuit Emulator User’s Guide (DS-50003242)
Read about the MPLAB ICE 4 In-Circuit Emulator/Programmer (DV244140), Microchip’s latest fast and feature-rich emulation and programming tool for Microchip microcontrollers (MCUs), which include PIC, dsPIC, AVR and SAM devices.